IESNA:LM-63-2002
[TEST]P1445123
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA2-750-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 42W 70CRI 5000K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.35A 42.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]7.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4420.1
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 42.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
314.9 312.0 302.6 282.2 266.2 262.6 272.0 287.3 317.1 371.7 438.6 520.8 589.9 661.9 725.2 789.9 850.3 908.4 
971.0 1035.7 1091.0 1137.6 1175.4 1181.9 1173.9 1154.3 1104.1 1029.2 960.8 865.5 745.5 616.1 476.4 326.6 
169.5 31.3 0.0 
314.9 312.0 301.8 281.5 266.2 262.6 272.0 287.3 319.3 373.1 442.2 520.8 591.3 659.0 720.8 784.1 847.4 909.2 
971.0 1040.1 1094.6 1141.9 1179.7 1187.0 1179.7 1164.5 1112.1 1038.6 963.0 871.4 753.5 627.0 485.1 338.2 
176.7 32.0 0.0 
314.9 311.3 302.6 282.9 266.2 262.6 272.8 293.1 329.5 383.3 450.2 525.9 584.8 642.2 698.2 758.6 823.4 894.6 
966.6 1041.6 1115.0 1172.5 1216.8 1235.0 1226.3 1206.7 1174.7 1097.6 1010.3 919.4 805.2 669.9 526.6 376.8 
209.5 37.8 0.0 
314.9 311.3 302.6 284.4 267.7 263.3 274.9 298.2 335.3 387.7 459.0 528.1 578.2 633.5 688.1 750.6 817.5 886.6 
962.3 1044.5 1117.9 1189.2 1248.1 1272.8 1277.2 1256.8 1216.8 1168.1 1091.0 990.6 869.9 732.4 584.1 418.9 
251.7 50.2 0.0 
314.9 310.6 303.3 286.6 269.1 264.8 277.8 301.1 334.6 386.9 448.0 516.4 573.1 630.6 686.6 749.2 814.6 885.2 
960.8 1047.4 1121.6 1196.5 1256.1 1291.0 1292.5 1283.8 1258.3 1195.0 1117.9 1025.6 910.6 771.0 610.2 452.4 
283.7 67.6 0.0 
314.9 310.6 303.3 289.5 272.8 267.7 279.3 299.7 328.8 372.4 424.8 484.4 533.1 586.2 643.0 707.7 774.6 841.5 921.5 
1006.6 1081.6 1151.4 1222.7 1261.9 1259.8 1247.4 1216.1 1161.6 1100.5 1018.3 903.4 764.4 611.7 456.0 292.4 
70.6 0.0 
314.9 310.6 305.5 291.7 278.6 275.7 285.8 304.0 328.8 362.2 405.1 456.8 499.7 545.5 590.6 639.3 689.5 745.5 806.6 
872.8 931.0 992.8 1041.6 1071.4 1074.3 1066.3 1044.5 995.0 936.1 863.4 768.8 651.7 523.7 386.2 243.7 
61.1 0.0 
314.9 310.6 307.7 293.8 282.9 283.7 295.3 312.0 336.0 367.3 403.7 447.3 488.0 528.8 567.3 607.3 653.2 696.8 744.8 
797.2 839.4 877.2 907.7 912.8 902.6 877.2 840.8 798.6 735.3 659.0 570.2 476.4 368.8 263.3 155.7 45.1 
0.0 
314.9 311.3 308.4 295.3 286.6 288.8 301.8 322.2 349.1 384.8 422.6 465.5 505.5 541.9 579.0 620.4 660.4 705.5 750.6 
793.5 832.8 861.9 882.3 883.7 867.0 844.4 813.2 747.7 679.3 605.9 524.4 426.9 325.8 224.0 119.3 31.3 0.0 
314.9 311.3 309.1 296.8 288.8 290.9 306.9 329.5 359.3 397.9 440.8 487.3 528.8 569.5 609.5 654.6 701.2 749.9 799.3 
849.5 891.7 925.9 951.4 955.0 946.3 930.3 886.6 820.4 757.9 683.0 586.2 480.0 368.0 248.0 123.6 21.8 
0.0 
314.9 311.3 309.1 297.5 289.5 291.7 306.9 330.2 362.2 400.8 445.1 491.0 531.7 571.7 614.6 657.5 704.8 755.0 805.9 
855.4 895.4 931.7 961.5 964.5 954.3 936.1 890.3 828.4 767.3 686.6 589.1 483.0 367.3 248.0 117.1 14.5 
0.0 
